??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1163.200 Adjustable Drilling Supports
HELP_VARIABLE
Company
Halder
Description
EH 1163. - Adjustable Drilling Supports
Bill of material
1163.200 Adjustable Drilling Supports
BESTNR
Ref. No.
1163.200
H1
mm
Enter value for H1
mm
cm
inch
ft
B1
48 mm
B2
17 mm
D1
24.8 mm
D2
45 mm
D3
55 mm
L1
108 mm
L2
84 mm
L3
25 mm
L4
27 mm
H1MIN
54 mm
H1MAX
68 mm
H2
32 mm
H3
26 mm
G
Weight
1425 g
SYSTEM
System
V70/L12
Embedded user actions